??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC M478-0000-2A-000-41X850-000
HELP_VARIABLE
Company
Balluff
Description
Field Attachables
Bill of material
BALLUFF BCC M478-0000-2A-000-41X850-000
VERF
Availability
Available
BC
Order code
BCC0HAH
TC
Artikelbezeichnung
BCC M478-0000-2A-000-41X850-000
PX
Product view
54814_00
CONSTYLE1
Style
M12x1
CONTYPE1
Type of connector
Male
POS
Plug position
°
ICON
TRAFFIC
Customs number
85366990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M12x1-Male, straight, 8-pin, A-coded, Number of connectable contacts = 8, Connection cross-section = 0.14...0.5 mm², Type of wire mounting = Screw terminals, Cable diameter D = 4...6 mm, Operating voltage Ub = 30 VDC / 30 VAC, Rated current (40 °C) = 2.0 A, IP rating = IP67, Ambient temperature = -40...85 °C, Approval/Conformity = WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.